Parallel gripper DHPL-16-80-P-A

8112218

GTIN: 4052568573171

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Design
Rack and pinion
Stroke per gripper jaws
40 mm
Position detection
Via proximity switch
Pneumatic connection
M5
Operating pressure
0.15 MPa - 0.8 MPa