Parallel gripper DHPL-20-100-P-A

8112219

GTIN: 4052568573188

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Design
Rack and pinion
Stroke per gripper jaws
50 mm
Position detection
Via proximity switch
Pneumatic connection
M5
Operating pressure
0.15 MPa - 0.8 MPa