Parallel gripper DHPL-32-160-P-A

8112224

GTIN: 4052568573232

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Design
Rack and pinion
Stroke per gripper jaws
80 mm
Position detection
Via proximity switch
Pneumatic connection
G1/8
Operating pressure
0.15 MPa - 0.8 MPa