• Products
  • Downloads
  • Diagrams

DHWS: the standard angle gripper for all cases!

The angle gripper DHWS impresses with its precision as well as an improved gripper jaw guide and slotted guide.
It grips securely with maximum repeat accuracy; it also offers features such as a compression spring to support or back up the gripping forces or an internal fixed flow control.
The angle gripper can be used either as a double-acting or single-acting gripper for external or internal gripping tasks, and is compatible with a large number of drives.