The ball screw axis ELGD-BS with innovative and optimally spaced, precision recirculating ball bearing guide and ball screw is protected by a permanently magnetic stainless steel cover strip. The portfolio offers the main sizes 60/80 mm and will also be available in six standard widths, from 30 to 160 mm. More sizes will follow in 2024. The axis is already available with a maximum stroke of 2.5 m and two slide lengths.
Standard (ELGD-BS): square profile cross-section with optimised design
Wide (ELGD-BS-WD): reduced profile height for smaller installation spaces and more compact handling systems
The axis series ELGD with spindle and toothed belt drive is available in different sizes and in both standard and wide versions, and can perform a wide range of tasks in electromechanical automation technology. The comprehensive portfolio is ideally suited for applications such as pick and place, 3D contouring, e.g. when applying adhesive beads, for loading and unloading, inspection, packaging and sorting. ELGD is ideal for the electronics industry – including cleanrooms – packaging technology, machine building such as additive manufacturing (also known as 3D printing), automotive and many more.