Ball valve VZBA

The automatable 3-way ball valve VZBA is made from stainless steel for trouble-free control of aggressive media or gases in piping systems.
  • Automatable 2-way or 3-way ball valve
  • Stainless steel design
  • Blow-out proof shaft
  • Manual operation possible using hand lever
  • Connecting thread to EN 10226-1
  • Mounting flange to ISO 5211
  • Use in zone 1, 21, 2, 22