Round cylinder, inches DPRA

Round stainless steel cylinder, non-repairable inch cylinder. NPT cylinder connections, inch rod thread and full inch dimensions. The space-saving round body design has a variety of mounting options and is ideal for use in packaging systems frequently used to position guide rails, slides and gates.
  • Direct exchange with common, round, inch cylinders
  • 10 bore sizes from 9/16" to 3" with a wide range of options for maximum flexibility
  • The cylinder made of 304 stainless steel guarantees longevity and a long service life with constant running characteristics
  • It fits directly into existing designs, and the easy replacement makes it the ideal choice for MRO