Angle seat valve VZXF-L-M22C-M-A-N34-160-H3B1-50-16

1002535

GTIN: 4052568226350

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling 3/4 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
6.7 m³/h
Medium pressure
0 bar - 16 bar
Nominal size
16 mm