Push-in fitting NPQP-D-R14-Q4-FD-P10

133042

GTIN: 4052568029258

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/4
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-20 °C - 60 °C
Nominal size
2.1 mm