Push-in fitting QS-V0-3/8-8
160506
GTIN: 4052568035556
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread R3/8
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Ambient temperature
0 °C - 60 °C
Nominal size
7 mm
Operating pressure complete temperature range
-0.95 bar - 10 bar
