Twin cylinder DPZ-16-40-P-A-KF-S2
162035
GTIN: 4052568129828
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
180 N
Stroke
40 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch

