Guided drive DFM-12-30-P-A-KF
170902
GTIN: 4052568139964
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
68 N
Stroke
30 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch



