Plastic tubing PUN-4X0,75-GN
178424
GTIN: 4052568038908
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
4 mm
Inside diameter
2.6 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-35 °C - 60 °C

