Linear drive DFPI-320- -ND2P-C1V-NB3P-A

2185309

Loading...
Piston diameter
320 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
48255 N
Stroke
40 mm - 990 mm
Position detection
Via integrated displacement encoder