Compact cylinder DPDM-20-15-S-PA

4840809

GTIN: 4052568293406

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
160 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/plates at both ends