Round cylinder DSNU-S-16-30-PPS-A-MQ

5217239

GTIN: 4052568420710

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
120.6 N
Stroke
30 mm
Cushioning
Self-adjusting pneumatic end-position cushioning