Pressure regulator MS6-LRB-1/2-D5-A4-AS
530320
GTIN: 4052568085766
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
7300 l/min
Pressure regulation range
0.3 bar - 4 bar
Max. pressure hysteresis
0.25 bar

