Solenoid valve VSVA-B-P53E-H-A1-1R5L

534560

GTIN: 4052568005429

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3 exhausted
Standard nominal flow rate (standardised to DIN 1343)
1000 l/min
pneumatic working port
Sub-base size 26 mm to ISO 15407-1
Type of actuation
Electrical