Compact cylinder ADN-80-40-A-P-A

536358

GTIN: 4052568005610

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
40 mm
Cushioning
Elastic cushioning rings/plates at both ends