Solenoid valve VSVA-B-D52-H-A1-1AC1
547096
GTIN: 4052568186128
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, bistable, dominant
Standard nominal flow rate (standardised to DIN 1343)
1100 l/min
Pneumatic connection, port 1
Sub-base size 26 mm to ISO 15407-1
Type of actuation
Electrical


