Solenoid coil MH-2-24VDC-PA

549906

GTIN: 4052568093976

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
To DIN EN 175301-803
Type of mounting
Via lock nut
Characteristic coil data
24 V DC: 7.9 W
Degree of protection
IP65