Quarter turn actuator DAPS-0060-090-RS3-F0507-CR

552885

GTIN: 4052568194789

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
70 Nm
Swivel angle
90 deg
Flange hole pattern
F05 - F07
Shaft connection
T14