Guided drive DFM-20-80-B-PPV-A-KF
559480
GTIN: 4052568362744
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
80 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch


