Solenoid valve VSVA-B-T32N-AZD-D2-1T1L

560826

GTIN: 4052568208042

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2 closed monostable
Standard nominal flow rate (standardised to DIN 1343)
2400 l/min
Pneumatic connection, port 1
Sub-base size 2 to ISO 5599-2
Type of actuation
Electrical