Solenoid valve VUVG-L10-P53E-ZT-M7-1P3
566485
GTIN: 4052568213916
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3 exhausted
Standard nominal flow rate (standardised to DIN 1343)
300 l/min - 320 l/min
pneumatic working port
M7
Type of actuation
Electrical



