Plastic tubing PAN-MF-4X0,75-SW

570357

GTIN: 4052568058203

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
4 mm
Inside diameter
2.5 mm
Temperature-dependent operating pressure
-0.95 bar - 31 bar
Ambient temperature
-60 °C - 100 °C