Compact cylinder ADNGF-20-20-PPS-A

577210

GTIN: 4052568225643

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
20 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch