Guided drive DFM-25-30-B-PPV-A-KF
578921
GTIN: 4052568386009
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
30 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch


