Stem actuated valve VMEF-ST-M32-M-G14
8031300
GTIN: 4052568293888
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, single solenoid, closed
Standard nominal flow rate (standardised to DIN 1343)
870 l/min
Pneumatic connection, port 1
G1/4
Operating pressure
-0.95 bar - 10 bar
Construction width
20 mm





