Connecting cable NEBV-Z4WA2L-R-E-5-N-LE2-S1
8047680
GTIN: 4052568287696
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Plug pattern ZC, metric screw
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
5 m
