Angle seat valve VZXA-B-TS6-32-M2-V13T-25-M-90-26-V4

8060535

GTIN: 4052568435783

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1 1/4 to DIN ISO 228
Flow rate Kv
33.1 m³/h
Medium pressure
0 bar - 25 bar
Degree of protection
IP65 - IP67