Proportional-pressure regulator VEAB-B-26-D13-F-A4-1R1

8067670

GTIN: 4052568444600

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional pressure regulator
Pneumatic connection, port 1
Flange
Electrical connection
M8x1 - Plug - To EN 60947-5-2
Standard nominal flow rate (standardised to DIN 1343)
17 l/min
Standard nominal flow rate 2-3
13 l/min