Compact cylinder AEN-S-16-25-I-P-A

8076494

GTIN: 4052568300333

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
95 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends