Compact cylinder AEN-S-20-10-I-P
8076499
GTIN: 4052568461096
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
162 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends



