Mini slide DGST-10-30-E1A

8078841

GTIN: 4052568446727

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
94 N
Stroke
30 mm
Cushioning
Elastomer cushioning, double-sided, stroke not adjustable
Position detection
Via proximity switch