Compact cylinder AEN-S-63-10-A-P
8092147
GTIN: 4052568826437
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Pushing
Piston diameter
63 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends



