Quarter turn actuator DFPD-2300-RP-90-RS45-F16-R3-C

8102909

GTIN: 4052568456122

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
1163 Nm
Swivel angle
90 deg
Flange hole pattern
F16
Shaft connection
T46