Linear drive DFPC-125-100-D

8110773

GTIN: 4052568460525

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
125 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
7363 N
Stroke
100 mm
Position detection
Via proximity switch