Radial gripper DHRC-32-A

8128107

GTIN: 4052568567873

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
32
Operating pressure
0.1 MPa - 0.8 MPa
Mode of operation
Double-acting
Max. torque at gripper My static
8 Nm
Pneumatic connection
M5