Push-in Y-connector NPQE-Y-Q8-E-F1A-P10
8158806
GTIN: 4052568599324
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 8 mm
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Design
Y-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
8.2 mm


