Toothed belt axis ELGD-TB-KF-WD-100-500-0H-L-PU2

8192376

GTIN: 4052568645120

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
100
Max. feed force Fx
240 N
Repetition accuracy
±0.04 mm