FluidSIM 365 – 1 year subscription
FluidSIM 365 – 1 year subscription

FluidSIM 365 – 1 year subscription

Please sign in to see prices or request test licenses

Back to search results

FluidSIM 365 is an application for creating and simulating electrical and electronic, pneumatic and hydraulic circuits. Valuable technical skills are learned by designing circuits and simulating them interactively. FluidSIM 365 licenses can be used for FluidSIM on Windows, in the browser and in Festo LX. 

Description

FluidSIM enables the simple creation of electronic, pneumatic and hydraulic circuits and their interactive simulation. Not only are state changes and switching processes calculated realistically, but interactive interventions are also possible by actuating switches or controlling potentiometers. Signals can also be transmitted via connected hardware or from other programs. In addition to real measuring devices, FluidSIM also offers virtual measuring devices. 

With FluidSIM 365, you have access to all available usage variants of FluidSIM: 

Web version (any modern browser) 

You can use the new and modern web version regardless of your end device and operating system (e.g. iPad) and without any installation. The web version currently contains a limited number of the most important functions of the Windows version V6, but is growing everyday. 

Windows version 

In the Windows version, all the functions and content of FluidSIM V6 are available to you: Download FluidSIM Windows here

Integration in Festo LX 

With the integration of FluidSIM into our digital learning portal Festo LX, simulation tasks can be created and edited directly in Festo LX. You can easily determine the distribution of the licenses yourself: Some of the licenses can be used for the web version, another part for the Windows version and the remaining part for the use of FluidSIM in Festo LX. 

 

Overview to covered topics by the different FluidSIM 365 technologies 

FluidSIM 365 Pneumatics 

FluidSIM 365 Hydraulics 

FluidSIM 365 Electrical Engineering 

  • Pneumatics/electropneumatics 
  • Closed-loop pneumatics 
  • Vacuum technology 
  • Electrical controllers 
  • Digital technology 
  • GRAFCET (EN 60848) 
  • Hydraulics/electrohydraulics 
  • Closed-loop hydraulics/proportional hydraulics 
  • Mobile hydraulics 
  • Electrical controllers 
  • GRAFCET (EN 60848) 
  • Digital technology 
  • Direct current technology 
  • Alternating current technology 
  • Semiconductor components 
  • Basic electronics circuits 
  • Automobile technology 
  • Analogue technology 
  • Digital technology 
  • Closed-loop control technology 
  • Circuits with contacts 
  • Electric drive technology 
  • GRAFCET (EN 60848) 

 

Benefits: 

  • Convenient creation of circuit diagrams and their interactive simulation
  • Content tailored to the Festo Didactic learning systems
  • Can be used online and offline
  • Various usage options: Web, Windows and via the Festo LX digital learning portal
  • Learn the effects of changes in a technical setup and observe the immediate consequences through real-time simulation 

Learning goals: 

  • Creation of circuit diagrams
  • Identification and avoidance of errors
  • Optimization of solution circuit diagrams through interactive simulations
  • Understanding the development of solutions
  • Observing effects through real-time simulations.
Technical Details

Further information can be found here: https://www.festo.com/fluidsim
For FluidSIM Web, please go to  https://fluidsim.festo.com

Technical Requirements

System requirements Windows version: 

  • Windows 7 or newer with .Net Framework 4.8 
  • 32/64 bit (x86 or x64 architecture) 
  • Dual-core processor (recommended) 
  • At least 2 GB RAM on 32-bit systems or 4 GB on 64-bit systems (recommended) 

 

System requirements Web versions: 

  • Permanent internet connection 
  • Modern web browser, e.g. Chrome, Microsoft Edge, Safari and Firefox under the operating systems Windows, Linux, macOS, iOS, iPadOS, Android.