Ball screw axis ELGD-BS-KF-WD
- Reduced profile heights offer smaller installation dimensions for handling systems and applications that do not require such high feed forces
- For applications requiring precision
- High reliability and long service life
- For high loads
- 30% lighter, while rigidity and guide load capacity are still similar to the axis in the standard design
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems
New