|
|
Optimised for the long-term ... thanks to professional installation technology!
2009; 1.31min
Key benefits of a hook-and-loop tape
|
VideoFile and language versions
|
|
|
Pneumatic extension modules VTOP
Innovative installation
The VTOP is ideal for control applications with positioner and additional instrumentation. The pneumatic extension modules facilitate a complete setup, without tedious searches for components and time consuming installation, and thus greatly simplify maintenance. The new installation concept VTOP with patented, integrated air routing allows you to combine the individual modules you need, and easily retrofit other modules at any time.
|
VideoFile and language versions
|
|
|
Presentation of the angle seat valve VZXA for process automation
Freddy Fellner, Product Manager for Process Automation at Festo, presents the angle seat valve VZXA and its strengths: highly modular, robust and high flow rates.
|
VideoFile and language versions
|
|
|
Presentation of the pinch valve VZQA for process automation
Freddy Fellner, Product Manager for Process Automation at Festo, presents the pinch valve VZQA: a food safe and modular process valve.
|
VideoFile and language versions
|
|
|
Product movie Universal valve terminals MPA-L
2013, EN, 3.10 min MP4
|
VideoFile and language versions
|
|
|
Product video Quarter turn actuator DFPD for process automation
Pablo Ruiz, Product Manager for Process Automation at Festo, presents the quarter turn actuator DFPD: an extremely modular and productive all-rounder!
|
VideoFile and language versions
|
|
|
PUN_EN_HD
|
VideoFile and language versions
|
|
|
Safe, complete, individual Tubing and fittings
2008; 1.28 min
Safe connections with tubing and fittings from Festo. Samples of applications plus information on customized bulk packs.
|
VideoFile and language versions
|
|
|
Self-adjusting pneumatic cushioning DSNU-PPS
2009; 1.18 min
Display PD1410, Products: DSNU-PPS
|
VideoFile and language versions
|
|
|
Smart positioner CMSH with HART communication
Single- and double-acting
The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single- acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.
|
VideoFile and language versions
|
|
|
Technopolymer materials - Burst pressure test
2008; 0.57 min
Quality test passed Polymer D series service units in the burst pressure test 100% quality at operating pressure. The service units were tested under various conditions until the bursting point was reached. The units complied with their specified catalogue values up to a primary pressure of 10 bar, confirming suitability for their application.
|
VideoFile and language versions
|
|
|
Technopolymer materials - Endurance test
2008; 0.37 min
Reliable for 5 million switching cycles. Round cylinder DSNUP in the endurance test. All three diameters of the round cylinder were put through their paces in the endurance test. In tests involving different temperatures, moving loads and operating pressures, the DSNUP proved its ability to maintain compliance with quality criteria under continuous load.
|
VideoFile and language versions
|
|
|
Technopolymer materials - Material tensile test
2008; 1.27 min
Tensile test involving different polymer materials. Not all polymers are the same. The differences become apparent when you conduct a tensile test. Three different types of polymer were tested with respect to expansibility, elasticity and strength. The result: Our high performance polymer material received top marks, putting it significantly ahead of conventional plastic materials and metals with similar properties.
|
VideoFile and language versions
|
|
|
Technopolymer materials - Thermal expansion test
2008; 1.23 min
Absolute reliability Valve terminal VB12 put to the test. The new valve terminal VB12 with IP65 demonstrated its absolute reliability when exposed to increased ambient temperatures, splash water and dust. It was tested by our technology specialists in a number of different environmental chambers. Full load at ambient temperatures of up to 50°C on the one hand; dustproof and impermeable to hose water for protection class IP65 on the other.
|
VideoFile and language versions
|
|
|
Technopolymer materials - X-ray analysis
2008; 1.23 min
testing of VUVB valve in the X-ray test. A temperature differences of up to 80°C, the VUVB valve was tested for reliability of the switching function. Using X-rays, it was possible to examine the valve´s piston spool in detail.
|
VideoFile and language versions
|
|
|
Vacuum generator OVEM
2008; 0.46 min
|
VideoFile and language versions
|
|
|
VEAB/VEAA Animation_1920_EN
|
VideoFile and language versions
|
|
|
Vorstellung des Linearantriebs DFPI für die Prozessautomation
Patric Henzi, Produktmanager in der Prozessautomation, stellt den Linearantrieb DFPI vor: integriert, robust, flexibel!
|
VideoFile and language versions
|
|
|
VUVG Application and Statement
2011, 1.44 Min
|
VideoFile and language versions
|
|
|
Work safety in focus: Safety@Festo
2010, 1.58 min
Display PD7010, Products: Clamping cartidge KP, Clamping units KPE, Safety valve MS6-SV, Valve VSVA
|
VideoFile and language versions
|
|
|
Flowchart single valve selection
|
PostersFile and language versions
|