Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Standard cylinders CDN, ISO 15552, Clean Design Product can no longer be ordered!
Valve terminals CDVI, Clean Design Attention: product can no longer be ordered!
Valve terminals type 15 CDVI, Clean Design
Clean Design standard cylinder DSBF Clever cushioning!

With smooth surfaces, large radii and dimensions to ISO 15552, the DSBF offers increased corrosion protection and can be used in a variety of applications. The basic design includes NSF-H1 lubrication and FDA-compliant seal material. Optional: unlubricated seal with self-adjusting cushioning PPS.

Clean design valve terminal CDVI
with DeviceNet
EN: Automation Solutions - Palletizer Application Package FPaKit easy
Food-safe tubing PUN-H-F
Info Valve and valve terminal series VG

Small, compact and have high flow rates. They are available

in individual valves and fieldbus-compatible valve terminals. Ideal

for all price-sensitive applications.

Polypropylene fittings NPQP Resistant to chemicals

NPQP is FDA compliant. Not only that, it also offers a high level of process security as it is resistant to chemicals, approved for use with food, light and transparent. This makes it an inexpensive alternative to stainless steel fittings for the food and beverage industry, biotechnology/pharmaceuticals, medical technology, clean rooms and process automation.

Polytetrafluoroethylene tubing PTFEN
Stainless steel fittings NPQR Focus on food safety!
Toothed belt and ball screw axes ELGA

ELGA – the perfect solution whenever you need a protected guide.

The complete series of linear axes with internal guides comes

in many variants with toothed belt or spindle drive for impressive

dynamic response, speed and power, while the different guides

ensure it can be used in a multitude of applications. The ELGA is

available as an individual axis or as a complete solution for

standard handling systems.

Universal metal fitting NPQH Sturdy, multitalented

The metal fitting NPQH is the ideal complement for numerous applications. Thanks to the coating, it can be used in typical standard applications. And the combination with a wide variety of tubing makes it truly multitalented: food-safe, heat resistant to 150°C as chemically nickel-plated, flame-retardant and suitable for high pressures. test

Products for battery cell production Product selection information

Product overview of copper-, zinc- and nickel-free products with detailed ordering information and part numbers.

Butterfly valves VZAV Product overview and technical data
Catalogue for Process Automation
EN Automation Compass - Neutral
About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Automation solutions for green hydrogen production
Dancer control Brief application example

Sample application

Decentralised installation concepts Brief application example

Sample application

Food - Process Automation

Nowadays the hygienic and economical production of food and beverages requires a very high level of automation. Food – Process Automation: find out in this brochure what we can specifically offer you so that you get the best automation solution possible.

Food safety and efficiency ...

 

... are key requirements for you. Our clever mix of solutions delivers the perfect ingredients for production facilities that produce high-quality food economically.

Industry 4.0 From vision to reality – Status 2020

Many concepts from the past have been overtaken by the fourth industrial revolution: business models, partnerships, customer interfaces, value chains, and even the traditional automation pyramid – all are undergoing huge change. As an innovator and trendsetter in fieldbus technology, Festo will make a major contribution to reshaping the future with new concepts for Industry 4.0.

Machine vision with vision sensors, smart camera and checkbox Your productivity in focus: with industrial image processing from Festo

Machine vision systems from Festo make a decisive contribution to ensuring that the input and output are right. They monitor and stabilise processes, whether they’re reading codes or detecting positions for handling tasks. In some cases they even control the process itself. And they inspect quality from when the goods come in to when they are finished.

 

That makes your work easier. It makes your machines and systems more productive and flexible. And it further optimises the use of materials.

 

Find out more ...

MCS® - Multi Carrier System Maximum flexibility in the machine

With the innovative Multi-Carrier-System MCS®, a joint development by Festo and Siemens, you are on the right track. Thanks to the modular design of the transport system, it can be combined with conventional transport solutions, adding the functionality of the MCS® where needed in the process.

OEE – Increasing system efficiency Overall Equipment Effectiveness

The measure of a system’s value creation is its overall equipment effectiveness (OEE). This is determined by three factors: Availability – Performance – Quality

Looking at overall equipment effectiveness provides a clear indication of whether you can maximise productivity and thus make system operation even more economical.

Process Automation – Products & Services Offer Product range for process automation

For years, Festo has been developing process automation solutions for a broad range of industry sectors. By transferring our experience from one industry to another, we take advantage of valuable synergies and create economies of scale.

Process automation solutions for the food & beverage industry
Stretch blow moulding of PET bottles Brief application example

Sample application

Show 30 more results ...