Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Info Valve and valve terminal series VG

Small, compact and have high flow rates. They are available

in individual valves and fieldbus-compatible valve terminals. Ideal

for all price-sensitive applications.

Miniature pilot valve for the VUVG Small and inexpensive

Its size makes it ideal in tight spaces and it comes complete with vacuum functions. It is used in medical devices as well as for liquid handling in laboratory automation.

Valve series VUVG and VUVS – two ranges for lots of applications Compact or robust!

New: two more additions to the existing valve range VUVG and VUVS. The VUVG-...-S and VUVS-...-S are valves that have focused features – with the usual Festo quality and an outstanding price/per-formance ratio.

Valveseries VG: VUVG, VUWG, VTUG The compact valve

Perfect for all high-speed applications requiring a particularly high flow combined with a compact size

Automation technology – selected for value
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
A quick match
A quick match! Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Quick order sheet Compact valve VUVG selected products from the VUVG series

New: focused features at an attractive price

Valve Landscape_2020
TIA-Stitch In Time
White Paper: Piston spool valves and poppet valves A technical comparison of available solenoid valves

Why should you choose your valves carefully?

 

The increasing demands placed on valve technology in recent years have led to a formidable extension of the range of available technologies and valve types, models, and properties. The most commonly used are poppet valves and piston spool valves. Nowadays, there is hence a much wider choice of customised valve technology to successfully plan a project. However, choosing the right parts for the application at hand requires comprehensive knowledge and an accurate appraisal by the consulting engineer or technician. This White Paper is intended to offer you a brief overview.

 

This white paper contains information on:

 

  • An introduction to valve technologies
  • Poppet valves, piston spool valves and the cartridge principle – what you need to know
  • Which valve type suits you best? A valve selection aid
VUVG Application and Statement 2011, 1.44 Min
Pneumatic and electric modules of the valve terminal VTUG The compact platform for your application
Products and solutions for process automation
Bistable valves in safety-related applications. An example. Technical report TR-300003

Summary:
Due to their bistable characteristics, bistable valves in certain applications present the user with tasks that seem to be difficult to solve. This application example is to show how a solution can be developed systematically taking the various operating states and operating transitions into account. Considering the various hazards in the various operating statuses of the machine appears a sensible approach to finding the solution. They require chronologically successive, different reactions of the safety circuit to implement the required protective measures.

Festo AG & Co. KG bistable valves for safety-related applications Technical Report - TR-300004

Summary:
Technical Reports 2 and 3 [1-2] and DGUV Information FB HM-076 [3] already explained the circumstances under which bistable valves can be used in safety-related applications. The present report links these reports to the current product portfolio of Festo AG & Co. KG. The suitability of the bistable valves listed for safety-related applications can be confirmed taking the previous series of technical reports and respective technical documentation of the individual components into consideration.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.