Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Basic cassette valve G-1/2

The cassette valve is a 5/2-way valve with a robust flat-slide design, working without cross-over the reinforced double-diaphragm drive gives a snap action.

Basic cassette valve G-1/4

The cassette valve is a 5/2-way valve with a robust flat-slide design, working without cross-over the reinforced double diaphragm drive gives a snap action.

Cassette valve CJ-5/2-1/2 Double pilot valve without sub-base
Cassette valve CJ-5/2-1/4 double pilot valve without sub-base
Cassette valve CL-5/2-1/2

Single pilot valve, air spring return without sub-base

Cassette valve CL-5/2-1/4

Single pilot valve, air spring return without sub-base

Double solenoid valve, detented CJM-5/2-1/2-... with manual override but without sub-base
Double solenoid valve, detented CJM-5/2-1/4-CH with manual override but without sub-base
Single solenoid valve, spring return CM-5/2-1/2-... with manual override but without sub-base
Single solenoid valve, spring return CM-5/2-1/4-CH with manual override but without sub-base
Terms of use for electronic documentation
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Valve Landscape_2020
White Paper: Piston spool valves and poppet valves A technical comparison of available solenoid valves

Why should you choose your valves carefully?

 

The increasing demands placed on valve technology in recent years have led to a formidable extension of the range of available technologies and valve types, models, and properties. The most commonly used are poppet valves and piston spool valves. Nowadays, there is hence a much wider choice of customised valve technology to successfully plan a project. However, choosing the right parts for the application at hand requires comprehensive knowledge and an accurate appraisal by the consulting engineer or technician. This White Paper is intended to offer you a brief overview.

 

This white paper contains information on:

 

  • An introduction to valve technologies
  • Poppet valves, piston spool valves and the cartridge principle – what you need to know
  • Which valve type suits you best? A valve selection aid
Pneumatic and electric modules of the valve terminal VTUG The compact platform for your application
Bistable valves in safety-related applications. An example. Technical report TR-300003

Summary:
Due to their bistable characteristics, bistable valves in certain applications present the user with tasks that seem to be difficult to solve. This application example is to show how a solution can be developed systematically taking the various operating states and operating transitions into account. Considering the various hazards in the various operating statuses of the machine appears a sensible approach to finding the solution. They require chronologically successive, different reactions of the safety circuit to implement the required protective measures.

Festo AG & Co. KG bistable valves for safety-related applications Technical Report - TR-300004

Summary:
Technical Reports 2 and 3 [1-2] and DGUV Information FB HM-076 [3] already explained the circumstances under which bistable valves can be used in safety-related applications. The present report links these reports to the current product portfolio of Festo AG & Co. KG. The suitability of the bistable valves listed for safety-related applications can be confirmed taking the previous series of technical reports and respective technical documentation of the individual components into consideration.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.