Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Hand lever valve H-5/3-... spring centered

Hand lever valve

H-5/3-1/4

H-5/3-1/2

 

Double pushbutton valve T-5/3-1/4

Selector valve HW-6-38 and dial HWF-6-38

Selector valve HW-6-38

Dial HWF-6-38 (HW) for indicating the switch positions

Terms of use for electronic documentation
Toggle valve H-4/3-M5 spring centered without manual detent
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.