|
|
3/2-way basic valve SV-3-M5 with actuators
for panel mounting
Pushbutton actuator T-22-... and T-30-...
Mushroom push button actuator P-22-S and P-30-S
Impact head with detend PR-22-R and PR-30-R
Selector actuator N-22-S and N-30-S
Toggle actuator H-22-S and H-30-S
Impact head with detent, key return PRS-22-R and PRS-30-R
Lock and key actuator Q-22 and Q-30
|
Product informationFile and language versions
|
|
|
3/2-way valves, directly actuated
Pushbutton valve (spring return) K-3-M5
Finger lever valve TH-3-M5
Hand/knee valve F-3-M5
|
Product informationFile and language versions
|
|
|
Swivel-lever valve
Swivel-lever valve
RW/0-3-PK-3
RW-3-M5
Additional valve actuators:
Swivel lever (short) ASK-01 and ASK-02
Swivel lever (long) ASL-02
Swivel rod ASS-02
|
Product informationFile and language versions
|
|
|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
|
Compact interface CTED
As a direct bus integration for the VTUX valve terminal, the compact interface CTED offers a very space and cost-optimised option for connecting VTUX directly to the control system via the Industrial Ethernet protocol. CTED offers maximum flexibility as a multi-protocol device with three connector options for communication and power supply.
|
Short product informationFile and language versions
|
|
|
ISO valve terminal VTSA – maximum functionality
|
Short product informationFile and language versions
|
|
|
Modular remote I/O system CPX-AP-A
The lightweight CPX-AP-A remote I/O system is integrated directly into Ethernet-based networks that are available worldwide. A variety of additional input and output modules as well as IO-Link master modules are also available. Pneumatic valve terminals and proportional technology as well as controlled pneumatics that are adapted directly or integrated via AP communication, can be used to create a scalable system topology. Electric drive technology for linear and rotary movements can be connected via IO-Link®.
|
Short product informationFile and language versions
|
|
|
PSI Valve series VS: VUVS/VUWS/VTUS
Robust and inexpensive!
VS is distinguished by outstanding value for the money, as well as exceptional diversity. Modern design. Robust and durable quality. No limits with regard to performance data. Proven technologies and materials. Comprehensive range of accessories. Numerous mounting options and easy operation.
|
Short product informationFile and language versions
|
|
|
The adaptable valve terminal VTUX – now even more versatile with the new 15 mm valves
The 15 mm valves of the new size 3 perfectly complement the proven and impressive advantages of the 10mm series of the VTUX, such as the high flow rates, the compact and lightweight design, and its exceptional connectivity.
|
Short product informationFile and language versions
|
|
|
Valve and valve terminal series VG
|
Short product informationFile and language versions
|
|
|
Valve series VG: VUVG, VUWG, VTUG
short info about VUVG, VTUG, VUWG
|
Short product informationFile and language versions
|
|
|
Valve terminal MPA – 3 variants, 3× perfection
|
Short product informationFile and language versions
|
|
|
VTUX valve terminal – platform for the future
The successor to the established CPV, MPA-L/S and VTUG ranges impresses with its high flow rate. And with the communication system AP-I and AP-A, it is the perfect platform for digitised production!
|
Short product informationFile and language versions
|
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|
|
|
Festo FAST promotional flyer (EN-CA)
In stock products, ready to ship across
North America
|
BrochureFile and language versions
|
|
|
Festo FAST promotional flyer (EN-CA)
In stock products, ready to ship across
North America
|
BrochureFile and language versions
|
|
|
Festo FAST promotional flyer (EN-CA)
In stock products, ready to ship across
North America
|
BrochureFile and language versions
|
|
|
Automation with function integration – the pneumatic and electrical modules of the valve terminal CPX/VTSA/MPA
Electrical peripherals; Valve terminals; Standards-based valve terminals; Universal valve terminals; Integrated Automation
|
PostersFile and language versions
|
|
|
Pneumatic and electric modules of the valve terminal VTUG
|
PostersFile and language versions
|
|
|
Pneumatic and electrical modules of the valve terminal CPX/VTSA-F-CB
Electrical peripherals; Standards-based valve terminals; Universal valve terminals; Integrated Automation; Safety
|
PostersFile and language versions
|