Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Low-pressure regulator LR-...

without sub-base LR-2,0 and LR-3,3

with sub-base for mounting on H or G-rail LR-2,0-PK-3x2-SGH

Terms of use for electronic documentation
Proportional pressure regulator VPPI Quiet regulation!

The new proportional pressure regulator VPPI is directly actuated in all normal widths, without the need for preliminary stages or pilot valves. Thanks to the pressure compensating element, the valve regulates dynamically and precisely even in the large nominal widths.The powerful and low-friction moving coil actuator makes the VPPI highly dynamic.

Pneumatic Installation Guide
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.